Product PT400R-2004-U1-DA91
Measuring Light Screen
Receiver
Order number: 3075420Alternative order number : 75420
- Male M12 × 1, 8-pin
- Scan field 1800 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC
- 2x NPN, switching output
- 2x analog output 4…20 mA
- Modbus RTU via RS485, female M12 × 1, 5-pin
- Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd

General data
| EAN | 662488754204 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 5381 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Current output | 4…20 mA |
| Communication protocol | Modbus RTU, RS485 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

