Product PT160R-2008-U1-H1141
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3027375Alternative order number : 27375
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Modulation frequency B, requires receivers with the same frequency
- Operating voltage 10…30 VDC or 12…240 VAC

General data
| EAN | 662488273750 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 163 g |
Technical Data
| Design | Tube |
| Operating voltage | 12…240 VAC / 10…30 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

