Product  PT40R-2004-U1-H1141/X

Solenoid Driver

1-channel

Order number: 7580103
    • Output circuits monitored for wire-break and short-circuit
    • Complete galvanic isolation
    • Input reverse-polarity protected
    • Removable spring type terminals
    • ATEX, IECEx, cUL, cFM, INMETRO, NEPSI, Kosha, TIIS
    • Use in Zone 2
    • SIL 2
#

General data

EAN 4047101311440
eCl@ss-Code (V5.1.4): 27049002 -/- DC supply
Customs tariff number 85371098990
Country of origin DE
Weight 145 g

Technical Data

Operating voltage 10…30 VDC
Electrical connection Removable spring-type terminals, 2-pin
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+70 °C
Protection class IP20

Connectivity accessories

3095384
6901322
6634164
7030632

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top