Product PT40R-1001-I2-DA91
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3025718Alternative order number : 25718
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488257187 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 590 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

