Product PT40R-1001-U1-H1143/X
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6871049- Sensor only for water
- Calorimetric principle
- Adjustments via potentiometer
- Status indicated via LED band
- Sensor length 80 mm
- DC 3-wire, 19.2…28.8 VDC
- 4…20 mA analog output
- Connector device, M12 × 1

General data
| EAN | 4047101263947 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 511 g |
Technical Data
| Design | Immersion |
| Process connection | 1/2″ NPT |
| Operating voltage | 19.2…28.8 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Medium temperature | -20…+80 °C |
| Protection class | IP65 |

