Product  PT25R-2004-U1-H1141/X

Incremental Encoder

Industrial Line

Order number: 100011229
    • Flange with stator coupling, Ø 46 mm
    • Hollow shaft, Ø ¼"
    • Optical measuring principle
    • Shaft material: brass
    • Protection class shaft IP50
    • Protection class housing IP65
    • -20…+85 °C
    • Max. 6000 rpm
    • 5 VDC
    • RS422/TTL invertible
    • Pulse frequency max. 200 kHz
    • M12 × 1 male connector, 8-pin
    • 2048 pulses per revolution
#

General data

EAN 4047101549539
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 80 g

Technical Data

Electrical connection Connector, M12 × 1
Housing material Aluminum chromated
Ambient temperature -20…+85 °C
Protection class IP65

Connectivity accessories

3095384
6901322
6634164
7030632

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top