Product  PT25R-2001-U1-H1141/X

Magnetic Field Sensor

For Pneumatic Cylinders

Order number: 4685721
    • For T-groove cylinders without mounting accessories
    • Optional accessories for mounting on other cylinder designs
    • One-hand mounting possible
    • Stable mounting
    • Magneto-resistive sensor
    • DC 3‐wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101159950
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 81 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 7.0  m
Housing material Plastic, PP
Ambient temperature -25…+70 °C
Protection class IP68

Connectivity accessories

3095384
6901322
6634164
7030632

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top