Product PT25R-2008-U1-H1143
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3074178Alternative order number : 74178
- LED indicates signal intensity
- Male connector, 5-pin, M12 × 1 (AC)
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
| EAN | 662488741785 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 590 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 85…265 VAC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

