Product PT25R-2004-U1-DA91
LED Signal Light
Beacon
Order number: 3083417Alternative order number : 83417
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Multicolor: Green (COL 1) / Red (COL 2)
- M12 × 1 male, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488834173 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 143 g |
Technical Data
| Design | Dome |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

