Product PT25R-1008-I2-H1141/X
Field-Wireable Connector
Sub-D Connector
Male Connector, Angled
Order number: 6780102- For use in PROFIBUS-DP applications
- Up to 12 Mbps
- Activatable terminating resistor
- 90° cable outlet
- Shieldable
- Plastic Housing
- IDC quick connection
- 9-pin
- Cable diameter 6.0…8.0 mm
- UL approval

General data
| EAN | 4047101164022 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 42 g |

