Product PT25R-1008-I2-H1141
Accessories
Order number: 0912101- Resistor circuitry with activated input circuit monitoring and connection of contacts
- Screw terminals up to 2.5 mm

General data
| EAN | 4047101060454 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85332100000 |
| Country of origin | DE |
| Weight | 15 g |
Technical Data
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |

