Product  PT25R-1001-U1-H1141

LED Signal Light

Tower Light

Order number: 3010494

Alternative order number : 10494

    • Individually controllable
    • M30 × 1.5 mechanical screw-in thread
    • Protection class IP67
    • Monochrome: Green (COL 1)
    • Cable with male end M12 x 1
    • Operating voltage 18…30 VDC
#

General data

EAN 662488104948
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 165 g

Technical Data

Design Smooth barrel
Operating voltage 18…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, ABS/Polycarbonate, Black
Ambient temperature -40…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top