Product PT25R-1008-U1-DA91/X
Isolating switching amplifier
2-channel
Order number: 7580041- 2 transistor outputs (≤ 10kHz)
- Switchable: 2-channel or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Connector for power bridge incl. in delivery
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101415438 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 156 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 160 KB |
| English | 159 KB |
| French | 160 KB |
| Spanish | 160 KB |
| Czech | 160 KB |
| Dutch | 159 KB |
| Romanian | 160 KB |
| Russian | 165 KB |
| Polish | 161 KB |
| Chinese | 240 KB |
| Turkish | 160 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Connectivity accessories
|
SMU315DQDP | 3059144 |

