Product  PT16R-2008-I2-H1141/X

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3013385

Alternative order number : 13385

    • Stainless steel housing V2A
    • Protection class IP67
    • Cable, 2 m, 3-wire
    • Lens, sapphire crystal glass
    • Operating voltage: 10…30 VDC
    • PNP switching output, light operation
#

General data

EAN 662488133856
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CH
Weight 40 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, Stainless steel
Ambient temperature 0…+55 °C
Protection class IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top