Product PT16R-2001-I2-H1141/X
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100000506- Fully welded metal measuring cell
- Pressure range 0…400 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/2" male thread, front sealing
- Connector device, DIN EN 175301-803-A
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101439168 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 159 g |
Technical Data
| Design | Without display |
| Process connection | G 1/2” male thread (front sealing) |
| Pressure type | Relative pressure |
| Pressure range bar | 0…400 bar |
| Pressure range psi | 0…5801.51 psi |
| Operating voltage | 10…30 VDC |
| Electrical output | Current output (2-wire) |
| Current output | 4…20 mA |
| Electrical connection | Connector, DIN EN 175301-803 Form A |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Stainless steel 1.4435 (AISI 316L) |
| Medium temperature | -30…+120 °C |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | ATEX II 1/2 GD, CE, IECEx II 1/2 GD, UKEX, GOST/EAC RU, Metrological certification (RUS), cULus |
Data Sheets
| German | 860 KB |
| English | 860 KB |
| French | 860 KB |
| Spanish | 860 KB |
| Czech | 860 KB |
| Dutch | 860 KB |
| Romanian | 860 KB |
| Russian | 745 KB |
| Polish | 861 KB |
| Chinese | 939 KB |
| Turkish | 860 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

