Product PT16R-1001-I2-H1141
LED Signal Light
Tower Light
Order number: 3010508Alternative order number : 10508
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable with male end M12 x 1
- Operating voltage 10…30 VDC
- Beeper max. 92 dB

General data
| EAN | 662488105082 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 211 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

