Product  PT16R-1001-I2-H1143/X

LED Signal Light

Tower Light

Order number: 3093372

Alternative order number : 93372

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable, 2 m
    • Colours: Green (COL 1)/red (COL 2)
    • Buzzer, omnidirectional, with volume control
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, continuous tone with adjustable intensity max. 95 dB
#

General data

EAN 662488933722
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 335 g

Technical Data

Design Smooth barrel
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top