Product PT16R-1001-I2-H1143
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3066428Alternative order number : 66428
- Male connector, M8 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488664282 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 43 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

