Product PT16R-1004-I2-DA91
Photoelectric Sensor
Reflex Light Grid
Roller Conveyor Sensor
Order number: 3809714- Overall length/frame size "L": 713 mm
- Infrared light beams
- Range: 120 mm
- Beam distance "D1": 93.1 mm
- Beams centered between frames
- Operating voltage: 18…30 VDC
- Switching output: PNP, light operation
- D-type end cap: 11-mm hexagonal shape, flat end on the top and 8-mm spring

General data
| EAN | 662488079369 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 236 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable, Open end |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
| Approvals | CE, cULus |
Connectivity accessories
|
SMU315DQDP | 3059144 |

