Product PT16R-1001-I2-DA91
Actuator, Sensor and Supply Cable, PVC
Extension Cable
Order number: 6631307- Female M8, straight, 4-pin
- Male M8, straight, 4-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 25 m

General data
| EAN | 4047101421712 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 946 g |
Technical Data
| Cable length | 25.0 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

