Product  PT16R-1004-U1-H1141/X

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3058416

Alternative order number : 58416

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
#

General data

EAN 662488584160
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin CN
Weight 172 g

Technical Data

Design Tube
Operating voltage 20…250 VAC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top