Product PT16R-1001-U1-H1141/X
Inductive Sensor
With Extended Switching Distance
Order number: 1634882- Threaded barrel, M18 x 1
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Integrated protection against predamping
- Little metal-free spaces
- DC 4-wire, 10…55 VDC
- Changeover contact, NPN output
- Cable connection

General data
| EAN | 4047101129441 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 133 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…55 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |

