Product PT16R-1008-U1-H1143/X
Vision System
Linear Area Light
Order number: 3013508Alternative order number : 13508
- High-Intensity
- Protection class: IP68
- Color: blue
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488135089 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1678 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |

