Product  PT16R-1004-U1-H1143

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3058397

Alternative order number : 58397

    • M12 × 1 male, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488583972
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 54 g

Technical Data

Design Tube
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top