Product PT16R-1001-U1-DA91/X
LED Signal Light
Beacon
Order number: 3018337Alternative order number : 18337
- LED all-round visible
- Top and side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Red (COL 2)
- Illuminance:
- Front 1340 Lx at 4" distance
- Rear: 330 Lx at 4" distance
- Male M12x1
- Operating voltage 12…30 VDC

General data
| EAN | 662488183370 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 123 g |
Technical Data
| Design | Puck |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

