Product  PT16R-1001-U1-DA91

Inductive Sensor

With Increased Switching Distance

Order number: 4615050
    • Threaded barrel, M18 x 1
    • Short version
    • Chrome-plated brass
    • Large sensing range
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101099812
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 48 g

Technical Data

Design Threaded barrel
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

Connectivity accessories

3059144

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top