Product PT10R-2001-I2-H1143
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3078212Alternative order number : 78212
- Cable with male end, PVC, M8 × 1, 4-pin, 150 mm
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488782122 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

