Product PT10R-2001-I2-DA91
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011390- Synchro flange, Ø 58 mm
- Solid shaft, Ø 9.525 mm × 22.225 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 8000 rpm (continuous operation 5000 rpm)
- 10…30 VDC
- SSI, binary
- M12 × 1 male, 8-pin
- Singleturn, 13-bit resolution
- Multiturn, 12-bit resolution

General data
| EAN | 4047101547986 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 450 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Communication protocol | SSi |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

