Product PT10R-1008-I2-H1143/X
Temperature Detection
With Current or Voltage Output and PNP/NPN Transistor Switching Output
Order number: 100003640- Processor unit for connecting sensors from the TP product series
- Automatic probe detection
- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing upper section rotatable by 340°
- Compatible with the following temperature sensors:
- Resistance Temperature Detector (RTD) — Pt100 (2-, 3-, 4-wire) — Pt1000 (2-, 3-, 4-wire)
- Thermocouples (TC) — type K, B, E, J, N, R, S and T
- 17…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Various IO-Link mapping profiles can be selected

General data
| EAN | 4047101482966 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | DE |
| Weight | 293 g |
Technical Data
| Design | With display (external probe) |
| Operating voltage | 17…33 VDC |
| Electrical output | Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |
Data Sheets
| German | 105 KB |
| English | 104 KB |
| French | 105 KB |
| Spanish | 104 KB |
| Czech | 105 KB |
| Dutch | 104 KB |
| Romanian | 104 KB |
| Russian | 109 KB |
| Polish | 105 KB |
| Chinese | 183 KB |
| Turkish | 105 KB |
Approval/Declaration
Configuration File
| TS+ IODD with Smart Sensor Profile (Production Date from 2310) | 880 KB |
| TS+ IODD without Smart Sensor Profile (Production Date up until 2309) | 873 KB |
Configuration Software
IO-Link Parameters
Manual
| Version without Smart Sensor Profile (Production Date up until 2309) | 1478 KB |
| Version with Smart Sensor Profile (Production Date from 2310) | 1733 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Overview
| ”TS+ Industrial Temperature Sensors” Flyer | 783 KB |
| Product Portfolio ”Temperature Measurement in Fluids and Gases” | 1313 KB |

