Product PT10R-1001-I2-H1143/X
Multiprotocol Interface for Ethernet
With Extended Temperature Range
Order number: 6827338- DIP switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- LEDs for display of supply voltage, group and bus errors
- Multiprotocol gateway between the BL20 system and the Ethernet protocols Modbus TCP, EtherNet/IP™ and PROFINET (from VN 03-00)
- The PROFINET protocol supports fast start-up (FSU)
- The EtherNet/IP™ protocol supports QuickConnect (QC)
- Integrated switch 10/100 Mbps
- Two RJ45 male for fieldbus connection
- Push-in clamps for connection of power supply
- Extended temperature range: -25 °C…+60 °C
- Circuit boards with conformal coating

General data
| EAN | 4047101203608 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 163 g |
Technical Data
| Ambient temperature | -25…+60 °C |
| Protection class | IP20 |
Data Sheets
| German | 97 KB |
| English | 96 KB |
| French | 97 KB |
| Spanish | 97 KB |
| Czech | 97 KB |
| Dutch | 96 KB |
| Romanian | 97 KB |
| Russian | 102 KB |
| Polish | 98 KB |
| Chinese | 174 KB |
| Turkish | 97 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |

