Product PT10R-1004-I2-DA91/X
Inductive Sensor
Order number: 1619322- Smooth barrel, Ø 3 mm
- Stainless steel, 1.4301
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101246216 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 5.0 m |
| Housing material | Stainless steel, 1.4301 (AISI 304) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

