Product  PT6R-2001-I2-DA91/X

Industrial Ethernet Cable

Connection Cable

Order number: U-06575
    • Ethernet cable: 8‐pin, AWG 24, shielded
    • Jacket material: TPE, color: green
    • Jacket diameter: 7.7 mm
    • Suitable for drag chain use
    • UL approval
    • End open
    • M12 female, straight, 8-pin
    • Cable length: 2.0 m
#

General data

EAN 4047101330663
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 153 g

Technical Data

Cable length 2.0  m
Ambient temperature -40…+80 °C

Connectivity accessories

3059144

Select Country

Turck worldwide

to top