Product PT6R-2001-U1-DA91
excom I/O System
System Enclosure 460 x 550 x 260
Order number: 100038684- Stainless steel quality 1.4404 (AISI 316L)
- With inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 bus, 66 × M16 I/O signals) and 1 × M20 breather/drainer
- Additional installation of 2 × AC/DC QUINT-PS power supply modules and Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
- Stainless steel housing with built-in module rack MT08-N

General data
| EAN | 4047101593815 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85371098990 |
| Country of origin | DE |
| Weight | 32000 g |
Technical Data
| Operating voltage | 100…240 VAC |
| Housing material | Stainless steel, 1.4404 (AISI 316L), Grinded and polished (240 grain size distribution) |
| Protection class | IP66 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

