Product PT6R-1008-I2-H1141
Isolating switching amplifier
2-channel
Order number: 7580016- 2 relay outputs (complementary contact)
- Switchable: 2-channel or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS, DNV, GL
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310603 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 172 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 105 KB |
| English | 104 KB |
| French | 105 KB |
| Spanish | 105 KB |
| Czech | 105 KB |
| Dutch | 105 KB |
| Romanian | 105 KB |
| Russian | 110 KB |
| Polish | 106 KB |
| Chinese | 183 KB |
| Turkish | 105 KB |

