Product  PT6R-1008-I2-H1143/X

Differential Pressure Sensor

2 PNP/NPN Transistor Switching Outputs

Order number: 6834144
    • Pressure monitoring in harsh industrial environments
    • Housing is rotatable after plugging the process connection
    • Reading of adjusted values without tool
    • High-side switch
    • Recessed pushbutton, keylock and password for secure programming
    • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
    • Peak pressure memory
    • Pressure range 0…16 bar diff.
#

General data

EAN 4047101431278
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 1000 g

Technical Data

Design With display
Process connection 1/4″ NPT-18 female thread
Pressure type Differential Pressure
Pressure range bar 0…16 bar
Pressure range psi 0…232.06 psi
Operating voltage 18…30 VDC
Electrical output 2 × switching output
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4305 (AISI 303)
Material pressure transducer Ceramic Al₂O₃
Medium temperature -40…+85 °C
Ambient temperature -40…+80 °C
Protection class IP67/IP69K

Select Country

Turck worldwide

to top