Product PT6R-1008-I2-DA91/X
Isolating switching amplifier
4-channel
Order number: 100030010- 4-channel
- 4 transistor outputs (potential free)
- Separate relay output for collective fault signals (NO)
- Configuration via rotary and DIP switches
- 4-channel operation or signal multiplexing (switchable)
- Adjustable output mode (NO/NC)
- Input circuits monitored for wire break/short circuit (can be switched ON/OFF)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring-type terminals
- Power-Bridge (connector incl. in delivery)
- ATEX, IECEx
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101556995 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 211 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable spring-type terminals, 3-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 157 KB |
| English | 156 KB |
| French | 157 KB |
| Spanish | 156 KB |
| Czech | 157 KB |
| Dutch | 156 KB |
| Romanian | 157 KB |
| Russian | 162 KB |
| Polish | 157 KB |
| Chinese | 237 KB |
| Turkish | 157 KB |
Approval
| TÜV 14 ATEX 147004 X | 435 KB |
| IECEx — TUN 14.0040X | 1363 KB |
| Kosha — 23-AV4BO-0410X | 4061 KB |
| SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Connectivity accessories
|
SMU315DQDP | 3059144 |

