Product PT6R-1004-U1-H1141
UHF Reader
Order number: 100000910- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in Korea (KOR) at 917…920 MHz

General data
| EAN | 4047101445220 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 3564 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 18…30 VDC |
| Electrical connection | RP-TNC |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 862 KB |
| English | 861 KB |
| French | 862 KB |
| Spanish | 861 KB |
| Czech | 862 KB |
| Dutch | 861 KB |
| Romanian | 862 KB |
| Russian | 98 KB |
| Polish | 862 KB |
| Chinese | 939 KB |
| Turkish | 862 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
| CODESYS Package TN-UHF-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |

