Product PT6R-1001-U1-H1143/X
Temperature Detection
Probe
Order number: 100017083- Thermocouple acc. to DIN EN 60584
- Vibration an shock-resistant
- Can be connected to TS720, IM34 or IME-TI
- Max. temperature connector: 120 °C
- 2-wire technology
- Process connection: Compression Fitting
- Bendable probe (min. bending radius: 3x outside diameter)

General data
| EAN | 4047101520989 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 42 g |
Technical Data
| Design | Temperature probe |
| Process connection | For compression fittings, thermowell or direct mounting |
| Electrical output | Voltage |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal/plastic, Inconel 600/Nylon |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

