Product  PT2.5R-2004-I2-H1143/X

Capacitive Sensor

Order number: 2503550
    • M18 × 1 threaded barrel
    • Plastic, PVDF
    • Fine adjustment via potentiometer
    • DC 3-wire, 10…65 VDC
    • NO contact, NPN output
    • Cable connection
#

General data

EAN 4047101089219
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 124 g

Technical Data

Design Threaded barrel
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PVDF
Ambient temperature -25…+70 °C
Protection class IP67
Approvals UL

Connectivity accessories

3095384
6901322
6634164
7030632

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top