Product  PT2.5R-2008-I2-DA91/X

LED Signal Light

Tower Light

Order number: 3805010

Alternative order number : 805010

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Flexible display with RGB LEDs
    • Control of user-defined or predefined light colors
    • Flashing function, alternation, two-colored display and intensity check
    • Control and parametrization exclusively via IO-Link
    • Beeper: Omnidirectional, sealed, continuous tone with adjustable intensity max. 95 dB
#

General data

EAN 662488037109
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 535 g

Technical Data

Design Smooth barrel
Operating voltage 21…27 VAC / 12…30 VDC
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Connectivity accessories

3059144

Select Country

Turck worldwide

to top