Product PT2.5R-2001-U1-DA91/X
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U2779-16- Jacket material: PVC
- Jacket color: gray
- UL approval
- 7/8" female, angled
- 7/8" male, angled
- Cable length: 0.5 m

General data
| EAN | 4047101019834 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 156 g |
Technical Data
| Cable length | 0.50 m |
Connectivity accessories
|
SMU315DQDP | 3059144 |

