Product PT2.5R-1004-I2-H1141/X
Pressure Transmitter, Front-Flush
With Current Output (2-Wire)
Order number: 6831558- Compact and robust design
- Pressure connection with front-flush mounted stainless steel diaphragm
- Accuracy hardly affected by temperature within entire range
- Excellent EMC properties
- Pressure range 0…60 bar rel.

General data
| EAN | 4047101228632 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 129 g |
Technical Data
| Design | Without display |
| Process connection | G 1/2'' front-flush |
| Pressure type | Relative pressure |
| Pressure range bar | 0…60 bar |
| Pressure range psi | 0…870.23 psi |
| Operating voltage | 9…30 VDC |
| Electrical output | Current output (2-wire) |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4435 (AISI 316L) |
| Material pressure transducer | Stainless steel 1.4548 (AISI 630) |
| Medium temperature | -25…+85 °C |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |

