Product PT2.5R-1001-I2-H1141/X
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3063879Alternative order number : 63879
- Foreground and background suppression
- Operating range 50…150 mm
- Cable, 9 m, 5-pin
- Operating voltage 12…30 VDC
- NPN switching output
- Response time of output 4 ms

General data
| EAN | 662488638795 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |

