Product PT2.5R-1004-I2-DA91
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6633477- Female M12, straight, 5-pin
- Stainless steel coupling nut/screw
- Shield on coupling nut/screw
- Jacket material: PVC, shielded
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 25 m

General data
| EAN | 4047101500301 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1500 g |
Technical Data
| Cable length | 25.0 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

