Product  PT2.5R-1001-I2-DA91/X

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6836144
    • Fully welded metal measuring cell
    • Pressure range 0…2.5 bar rel.
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection G1/4" female thread, front sealing
    • Connector device, DIN EN 175301-803-A
#

General data

EAN 4047101395259
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 119 g

Technical Data

Design Without display
Process connection G 1/4” female thread (front sealing)
Pressure type Relative pressure
Pressure range bar 0…2.5 bar
Pressure range psi 0…36.26 psi
Operating voltage 12…33 VDC
Electrical output Voltage output (3-wire)
Voltage output 0…10 V
Electrical connection Connector, DIN EN 175301-803 Form A
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Stainless steel 1.4016 (AISI 430)
Medium temperature -40…+135 °C
Ambient temperature -30…+85 °C
Protection class IP65
Approvals CE, Metrological certification (RUS), cULus

Connectivity accessories

3059144

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top