Product PT2.5R-1004-U1-H1143/X
2-Way Splitter
Y-Splitter with Cable, Male M12 × 1 - 2x Female M8 × 1
Order number: 6630410- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame-retardant (FT2 in accordance with UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS-compliant
- Protection class: IP67
- 4/3-pin
- Cable length: 1.5/1.5 meter

General data
| EAN | 4047101375206 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 116 g |
Technical Data
| Cable length | 1.50 m |
| Ambient temperature | -25…+80 °C |

