Product PT2.5R-1008-U1-DA91
Photoelectric Sensor
Retroreflective Laser Sensor (Runtime Measurement)
With Switching Outputs
Order number: 3067381Alternative order number : 67381
- Male M12 × 1, 8-pin
- Indication of signal intensity
- Protection class IP67
- BRT-TVHG-8X10P highly reflective foil, incl. in delivery
- Measuring range with according reflector foil: 50 m
- 3 response times adjustable for switching output
- Operating voltage: 12…24 VDC
- Two independently adjustable switching ranges

General data
| EAN | 662488673819 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 308.44 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…24 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

