Product PT2.5R-1001-U1-DA91
LED Signal Light
Beacon with Audible Signal
Order number: 3030532Alternative order number : 30532
- LED all-round visible
- Staccato beep: 94dB
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable 2 m
- Operating voltage 12…30 VDC

General data
| EAN | 662488305321 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 241 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC Thermoplastic material, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

