Product PT9V-2008-U1-H1143
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Analog Output
Order number: 3095376Alternative order number : 95376
- 2-digit 8-segment display
- Cable, PVC, 9 m
- Range: 100…1000 mm
- Laser class 1, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 600 mm distance: < 0.5 mm
- Resolution at 600 mm - 1000 mm distance: < 1 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 4…20 mA

General data
| EAN | 662488953768 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 748 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

