Product PT9V-2008-U1-DA91
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3800771Alternative order number : 800771
- Male connector, M8 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488005696 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 23 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

